Retail X

Home | Products | Brands | About

Modular sofa VARIETY double sided 2 seater

BY

Build-upable for optimal use Durable and durable material Legs that make cleaning easier Modern and versatile double-sided sofa in AJ Products' propriety design. Combine it with other units of the VARIETY series for a completely unique piece of furniture. The sofa is designed with a space between the seat and backrest that facilitates cleaning access. The VARIETY series is suitable for lounges and offices as well as public environments as it is tested in accordance with EN 16139.


BUY

Specifications

<p><strong>Height: </strong>840mm<br><strong>Width: </strong>600mm<br><strong>Depth: </strong>1200mm<br><strong>Color</strong>: Multiple colors<br><strong>Material</strong>: Fabric/Synthetic leather<br><strong>Weight</strong>: 30kg</p>

Meassurments: 600 x 840 x 1200 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

Revit AutoCAD SketchUp OBJ Materials & Textures

Empty cartBuy