Stylish and Scandinavian design Build-upable for optimal use Legs that make cleaning easier Modern and versatile bench in AJ Products' proprietary design. You can combine with other units in the VARIETY series for a completely unique piece of furniture. The bench has tall, round legs that facilitate cleaning access. The VARIETY series is suitable for lounges and offices as well as public environments as it is tested in accordance with EN 16139.
BUY
Specifications
<p><strong>Height: </strong>440mm<br><strong>Width: </strong>1200mm<br><strong>Depth: </strong>600mm<br><strong>Color</strong>: Multiple colors<br><strong>Material</strong>: Fabric/Synthetic leather<br><strong>Weight</strong>: 20kg</p>
Meassurments: 1200 x 440 x 600 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.