Available worldwide
Outdoor collection from ogo Furniture, chaise lounge available in two different sizes and a wide range of colors, with auxiliar pouf and table. DUNA is here to stay and transform your spaces into a place where time passes more slowly. The adaptability of the ever-changing dunes is an inspiration for DUNA. You can sit or recline and lie back to give you a moment of rest. Designed by OGO Team
BUY
Specifications
Product family composed of two different products, positions and their corresponding sizes:<br />DSLM & DSLL and DTL & DPXL<br />Outdoor chaise lounge, comfortable, pleasantly textured.<br />Available in a wide range of colors, including a catalog image within the parameters of the family and the possibility of changing the color by means of the "Color Variant" parameter.<br /><br /><br />Measures (mm/inches) : <br /><br />-DSML ( 15 KG )<br /><br />Width: 750 / 29,53" <br />Length: 1200 / 47,24" <br />Height: 800 / 31,50" <br /><br />-DSLL ( 18 KG )<br /><br />Width: 750 / 29,53"<br />Length: 1600 / 62,99"<br />Height: 800 / 31,50" <br /><br />-DTL ( 3 KG )<br /><br />Width: 520 / 20,47"<br />Length: 375 / 14,76"<br />Height: 36 / 14,17" <br /><br />-DPXL ( 4 KG )<br /><br />Width: 520 / 20,47"<br />Length: 750 / 29,53"<br />Height: 36 / 14,17"
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
AutoCAD AutoCAD AutoCAD AutoCAD Filmbox 3D Asset Exchange (FBX) Filmbox 3D Asset Exchange (FBX) Filmbox 3D Asset Exchange (FBX) Filmbox 3D Asset Exchange (FBX) Materials & Textures Materials & Textures Materials & Textures Materials & Textures Materials & Textures Materials & Textures OBJ OBJ OBJ OBJ Revit Revit Revit Shared Parameters Rhino Rhino Rhino Rhino STL STL STL STL SketchUp SketchUp SketchUp SketchUp