Retail X

Home | Products | Brands | About

Flower S/L/XL/XXL - Outdoor Furniture Pouf

BY

Outdoor pouf from ogo Furniture, comfortable, with a pleasant texture. I like it, I love it, I like it, I love it. The petals from our FLOWER can’t be removed but if they could, there would be no other possible debate. Nacho Timón has worked his magic once again by creating this unique piece which perfectly reflects OGO’s fresh and charismatic nature. It’s design leaves nobody indifferent. FLOWER is available in four sizes and has been tailored with Agora 3D fabric in various colors, which makes it perfect to be used outdoors or even in the water. The pistil –which is removable and can be used as a pillow– can be chosen in a different color than the rest of the piece, further expanding the range of combinations in any space. Designed by Nacho Timón You can use our products to plan your project and generate rendered images of them without any problem, but you have to take into account that OGO FURNITURE products are protected by industrial and intellectual property, you can not make modifications in the 3D and you must give credit to the brand.If you have any questions or request for quotation, I would appreciate if you could write us an email to design@ogofurniture.com Best regards. The OGO FURNITURE team.


BUY

Specifications

Product family comprising four different sizes of Flower : FWS, FWL, FWXL; FWXXL. Both FWXL and FWXXL present the possibility of include a PISTILO accesory.<br />Exterior pouf, comfortable, with a pleasant texture.<br />Available in a wide range of colors, including an image of the catalog inside the family parameters.<br /><br />Measures (mm/inches) : <br /><br />-FWS ( 1,8 KG ) <br /><br />Width: 720 / 28,3" <br />Depth: 720 / 28,3" <br />Height: 170 / 6,7"<br /><br />-FWL ( 3,1 KG )<br /><br />Width: 1100 / 43,3"<br />Depth: 1100 / 43,3"<br />Height: 250 / 9,8"<br /><br />-FWXL ( 5,2 KG ) <br /><br />Width: 1350 / 53,1" <br />Depth: 1350 / 53,1" <br />Height: 340 / 13,4" <br /><br />-FWXXL ( 8 KG )<br /><br />Width: 1620 / 63,8"<br />Depth: 1620 / 63,8"<br />Height: 400 / 15,7"

Meassurments: 0 x 0 x 0 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

3ds Max 3ds Max 3ds Max 3ds Max AutoCAD AutoCAD AutoCAD AutoCAD Materials & Textures Materials & Textures Materials & Textures Materials & Textures Materials & Textures Materials & Textures Materials & Textures OBJ OBJ OBJ Revit Shared Parameters Revit Revit Rhino Rhino Rhino Rhino Rhino Rhino SketchUp SketchUp SketchUp SketchUp STL STL STL STL

Empty cartBuy