Retail X

Home | Products | Brands | About

Base - Round Sofa

BY

A handful of pieces for multiple uses.‎ This is the concept behind BASE, a modular system devised to create protected individual or relational spaces in open-plan offices.‎ To perform several activities with a single, versatile and modular system.‎ To create places to meet up, focus, relax or participate; affording privacy when necessary, or room for interaction and sharing as needed.‎ A free-standing, sound absorbing and modular system, which can be put together freely to suit specific requirements.‎ It can be used as a simple sound screen, as a seat or a meeting space, since it is versatile by vocation.‎ A rediscovered space.‎


BUY

Specifications

<p>The padded armchair is on a legs frame in drawn flat steel with rounded edges, painted white, equipped with non-slip felt pads.<br>The internal frame is composed of a multilayer load-bearing structure and panels made of wood particles.<br> The padding is in self-extinguishing polyurethane foam with a density of 50 kg/m3.</p> <p> sofa, sectional sofa, workspace, open space, large rooms, collective spaces </p>

Meassurments: 1000 x 450 x 1000 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

3ds Max STL OBJ Ifc Filmbox 3D Asset Exchange (FBX) AutoCAD AutoCAD SketchUp Archicad Revit Revit Family Type Catalog

Empty cartBuy