Loveseat is part of the Lorell Reception Seating Collection that is made with an open, inviting modern design and bonded black leather. Back meets the seat at a slight obtuse angle for a relaxing wait. Sides rise for armrests. Comfortable, thick foam cushions are CA117 fire-retardant. Four sturdy, wooden legs with a Mahogany finish support the loveseat built for two. Overall weight capacity is 450 lb. with a 225 lb. capacity for each seat. As Featured on Amazon.com
BUY
Specifications
<p>PRODUCT INFORMATION</p> <p>Number of Legs: 4<br />Base Material: Wood<br />Seat Material: Leather<br />Base Shape: Four-legged<br />Features: Fire Retardant<br />Height: 31.3"<br />Width: 55"<br />Depth: 34.5"</p>
Meassurments: 55 x 31.3 x 34.5 inchDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.