The furniture in our Astrid series, by designer Tom Stepp, is created according to classic Swedish furniture form – strict and stylish, but at the same time inviting. This is what designer Tom Stepp says about Astrid: "I think it's important that furniture should match the people in the room - that's when it gets right. Astrid suits many people and rooms.” The Astrid sofa, which is very comfortable to sit on, combines beautiful woodwork with thick feathers, it brings to mind the summer archipelago and depending on the choice of fabric, you can create your own unique sofa.
BUY
Specifications
<p><strong>Material:</strong>Frame in Swedish solid birch with upholstered seat and back. Removable fabric as standard. Stopping cold foam.</p> <p><strong>Surface treatment:</strong>Water-based varnish. Clear lacquer, light matt lacquer or one of our standard colors white, black or grey. Any color is offered for an additional charge. Special bets can be offered according to submitted sample.</p> <p><strong>Options:</strong>Hospital tissue in place. Upholstery in leather or artificial leather. Side cushions. Powerdot console mini single or double. Also available as an armchair and a 3-seater sofa</p><table><tbody><tr><td>Height</td><td>85 cm</td></tr><tr><td>Width</td><td>145 cm</td></tr><tr><td>Depth</td><td>72 cm</td></tr><tr><td>Seat height</td><td>47 cm</td></tr></tbody></table> <p><br></p>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.