Tryst Sofas & Armchairs Tryst Low Back Armchair Tryst Low Back 2 seat sofa Tryst Low Back 3 seat sofa The Tryst sofas & armchairs range is a versatile collection of high and low back soft seating options offering different levels of visual and acoustic privacy. Developed for use within an agile environment, Tryst sofas and armchairs are perfect for socialising and more casual moments of collaboration. Integrated power available in all products. Design by Roger Webb Associates Upholstered hardwood subframe and steel underframe Sprung foam seats Integral lamp available Optional integrated power modules and USB charging points Work surfaces in a variety of finishes, including reverse chamfered edges on table tops Available in a variety of fabrics (restrictions apply) NEW – now available on casters
BUY
Specifications
<p><strong>Product versions</strong></p> <p>Tryst Low Back Armchair - 980 mm x 810 mm, height 763 mm<br></p> <p>Tryst Low Back 2 seat sofa - 1,620 mm x 810 mm, height 763 mm<br></p> <p>Tryst Low Back 3 seat sofa - 2,270 mm x 810 mm, height 763 mm</p> <p></p> <p><strong>Weight </strong></p> <p>Tryst Low Back Armchair - 63kg<br></p> <p>Tryst Low Back 2 seat sofa - 78kg<br></p> <p>Tryst Low Back 3 seat sofa - 106kg</p>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
Allplan AutoCAD AutoCAD 3ds Max SketchUp SketchUp AutoCAD AutoCAD Revit