Retail X

Home | Products | Brands | About

Sofa MW07

BY

MW07 Sofa – Sculptural Elegance and Lounge Comfort. Inspired by the MW05, the MW07 sofa retains the essence of the model while adding a new sculptural dimension. Handmade in France, it embodies the excellence of local craftsmanship. Its transparent cast PMMA panels and stainless steel foot, visible between the two bean-shaped cushions, give it an airy look and remarkable aesthetics. Designed for outdoor use, it features a very lounge-style alveolar foam seat, ensuring absolute comfort and optimal resistance to outdoor conditions. The 3D Runner fabric, available in 13 colors, allows for elegant and contemporary customization. Thanks to its sculptural design and perfect balance, the MW07 enhances both outdoor spaces and contemporary interiors. The MW07 sofa is available with seat widths of 150 cm, 180 cm, and 200 cm. A protective cover for winter storage can be provided upon request.


BUY

Specifications

<p><strong><em>The MW07 model is a designer sofa made in France, created by French designer Olivier SANTINI.</em></strong></p> <p><strong>Dimensions: </strong>153 x 86 x 100 cm.</p> <p><strong>Weight:</strong> 45 kg<strong>.</strong></p> <p><strong>Maximum load capacity:</strong> 300 kg.</p> <p><strong>Panels:</strong> Made of cast PMMA (Altuglas) bronze – transparent, gray-blue smoked, or green.</p> <p><strong>Marine-grade stainless steel components:</strong></p> <p>- Premium material ensuring optimal corrosion resistance.</p> <p>- Maintains a perfect appearance even after years outdoors.</p> <p><strong>Foam seat:</strong></p> <p>MW seats with foam adapt to both indoor and outdoor use. HR foam is for indoors, while alveolar foam is for outdoors. Independent cushions and removable covers offer customization, easy maintenance, and durability.</p> <p><strong>Protection & durability:</strong></p> <p>High-quality white marine-grade protective covers available for winter storage.</p> <p><strong>5-year warranty, ensuring the furniture’s long-lasting durability.</strong></p>

Meassurments: 1530 x 860 x 1000 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

Materials & Textures Revit Revit Materials & Textures

Empty cartBuy