Retail X

Home | Products | Brands | About

BEAM Beamsofa

BY

Beam sofa ideal for waiting rooms and receptions with a multitude of well-thought-out features. Can be built as straight, L-shaped, or U-shaped sofa where tables can be placed between seats, as ends, or as corner tables. Available with extra seat height which can be mixed advantageously in one and the same section or as a separate sofa, and also with three different widths on the seat elements adapted for standard, XL, and adult with children. Thanks to support legs, the sofa can be built infinitely long. Steel parts are available as standard in silver-white and black lacquer as well as optional RAL powder coating to, for example, match selected upholstery. The weight of the beam furniture makes it stand firmly and stably on its own without needing to be anchored to the floor, but of course, it's possible, and the length of the rear legs prevents the backrest from rubbing/hitting against the wall. The distance between the seat and back creates a dirt gap that makes the seat "self-cleaning" every time someone sits, and loose dirt ends up on the floor. The generous air gap between the seat elements leaves a sufficient distance to the person next to you, and it also enables you to complement with armrests at a later date, without rebuilding the entire sofa. Lean back and feel the comfortable flex in the back. Visor dividers can be ordered for existing sofas for mounting directly on the armrest top or for new orders for mounting on the beam, with or without armrests on each side respectively.


BUY

Specifications

<p>SEAT HEIGHT: 46 cm&nbsp;</p> <p>DEPTH: 67 cm&nbsp;</p> <p>HEIGHT: 86 cm&nbsp;</p> <p>SEAT&nbsp;DEPTH: 45 cm</p> <p>ACCESSORIES:</p> <p>Visor dividers Armrests Tables Floor anchoring</p> <p>FRAME:</p> <p>Steel parts in silver-gray-white or black lacquer are standard Optional RAL upon request</p> <p>PADDING:</p> <p>Fully upholstered seat elements in widths 50 / 70 / 90 cm Fire-retardant polyether</p> <p>TABLE TOPS:</p> <p>25x45 cm and 45x45 cm White laminate/white-painted edge (20 mm) Birch-Ash laminate/light-painted edge (20 mm) White compact laminate/black core (12 mm)</p> <p>OTHER:</p> <p>Beam length is adjusted according to selections made, support legs are used at &gt;230 cm Armrests (B4 cm) come with black faux leather as standard (H67 cm from floor to top part), choose the same as seat elements depending on the selected faux leather</p>

Meassurments: 0 x 860 x 670 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

AutoCAD AutoCAD Revit Revit Revit

Empty cartBuy