Designed to hug the body and allowing for multiple sitting positions, this dining chair is upholstered using Kvadrat's black woolen fabric. Fat is made from moulded foam with a metal leg launching in high gloss black lacquer and made to order upholstery. Manufactured in Europe, hand finished and upholstered by experienced craftsmen.
BUY
Specifications
<ul><li>Overall Length: 1566</li><li>Overall Width: 733</li><li>Overall Height: 695</li><li>Gross Weight: 50</li><li>Shipping Weight: 119</li><li>Category: Pr_40_50_12_81</li><li>Duration Unit: Years</li><li>Expected Life: 5</li><li>Material: Fabric, Foam, Plywood, MDF, Steel</li><li>Name: Fat 2 Seater Sofa</li><li>Nominal Height: 695mm</li><li>Nominal Length: 1566mm</li><li>Nominal Width: 733mm</li><li>Warranty Description: A three-year limited warranty against manufacturing defects is offered on all furniture and lighting Goods (materials and construction). A one-year limited warranty against manufacturing defects is offered on all other Goods. Normal wear on fabrics and finish, as well as indirect damage to persons or articles is not covered by this warranty. Where a defect has been notified, the Customer will, if so requested by the Company, return the Goods to the Company at the Customer’s expense. If the Company subsequently confirms that the returned Goods contain defects attributable to the Company, the reasonable costs of re-delivery incurred by the Customer will be refunded.2.5The warranties given above will not apply to defects that are due to fair wear and tear, accidental damage or failure by the Customer or any third party to adhere to the Company’s instructions or written recommendations.2.6Any modifications made to the product by the Customer will void the warranty.</li><li>Warranty Duration Labour: n/a</li><li>Warranty Duration Parts: 3 years </li><li>Warranty Duration Unit: 3 years</li></ul>
Meassurments: 733 x 695 x 1566 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
3ds Max Archicad AutoCAD AutoCAD Filmbox 3D Asset Exchange (FBX) Ifc OBJ Revit Family Type Catalog SketchUp STL Revit