Danish design Suitable for public spaces Modern and durable upholstery The Copenhagen Plus sofa is a modern style sofa that has been tested and EN 16139 approved, making it suitable for public spaces such as lounges. The sofa's Scandinavian design offers excellent comfort and durable upholstery.
BUY
Specifications
<ul><li><strong>Seat height:</strong>430 mm</li><li><strong>Seat depth:</strong>570 mm</li><li><strong>Seat width:</strong>1620 mm</li><li><strong>Height:</strong>740 mm</li><li><strong>Width:</strong>1620 mm</li><li><strong>Depth:</strong>830 mm</li><li><strong>Material:</strong>Fabric</li><li><strong>Composition:</strong>100% Polyester Trevira CS </li><li><strong>Durability:</strong>80000 Md</li><li><strong>Stand material:</strong>Steel </li><li><strong>Weight:</strong>31 kg</li><li><strong>Assembly:</strong>Assembled </li><li><strong>Testing:</strong>EN 16139 </li></ul>
Meassurments: 1620 x 740 x 830 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.