Retail X

Home | Products | Brands | About

Riviera Lounge

BY

Designed by Povl B. Eskildsen. The multifunctional Riviera Lounge is based on the original Riviera Sunbed, which can expand in length. Here, the expansion is not in length but in width, enabling the lounge elements to serve as a chair and table, a sofa or a level surface that will serve as a sunbed.


BUY

Specifications

Teak<br />FSC 100%<br />WxDxH: 203x67,5x33 cm / Seat H: 33 cm<br />Item no. S1701516<br />PACKAGING<br />WxDxH: 74x210x37 cm<br />Weight: 46,35 kg<br /><br />PROPER USAGE AND MAINTENANCE<br />Proper usage and maintenance is vital for getting the most out of the valuable resources we have. Our designs are made to last for generations, but just like everything else, they need a little care to get there.<br /><br />TEAK<br />Origin<br />Teak is commonly found in Southeast Asia, Central and South America. Our FSC-certified teak comes from Central America, Brazil and Indonesia, while our non-certified teak comes from plantations in Southeast Asia and Trinidad; managed to sustain a renewable and reliable supply of wood.<br /><br />Why<br />Teak is a heavy, hard and sturdy wood type. The high content of natural oils makes it highly resistant and it is therefore a good choice for outdoor furniture.<br /><br />Cleaning<br />Do a general cleaning when needed with a suitable wood cleaner and soft bristle brush. Rinse afterwards with water and let it dry for 24 hours. Note: Wipe off tables, benches and chairs after use with a dry cloth.<br /><br />Maintenance<br />As the wood is untreated, the surface will patinate over time and eventually turn a beautiful silvery grey. If you wish to preserve or intensify the original honey-golden colour, use a suitable furniture oil on a regular basis. The wood is resistant to everyday wind and weather with or without treatment due to the high content of natural oils.<br /><br />Winter storage<br />The product is resistant to all types of weather, all year round. However, if possible, we recommend storing the furniture in an unheated room during the winter months.<br /><br />Indoor use<br />Remember to re-tighten the screws once in a while.

Meassurments: 203 x 33 x 67.5 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

3ds Max SketchUp Materials & Textures OBJ AutoCAD AutoCAD 3ds Max 3ds Max 3ds Max 3ds Max 3ds Max 3ds Max Materials & Textures AutoCAD 3ds Max AutoCAD OBJ Materials & Textures AutoCAD SketchUp 3ds Max AutoCAD OBJ Materials & Textures SketchUp AutoCAD 3ds Max AutoCAD OBJ Materials & Textures AutoCAD 3ds Max AutoCAD SketchUp OBJ 3ds Max Materials & Textures OBJ SketchUp AutoCAD AutoCAD SketchUp Filmbox 3D Asset Exchange (FBX) Filmbox 3D Asset Exchange (FBX) Filmbox 3D Asset Exchange (FBX) Filmbox 3D Asset Exchange (FBX) Filmbox 3D Asset Exchange (FBX) Filmbox 3D Asset Exchange (FBX)

Empty cartBuy