Easy to place Durable fabric upholstery Available in many colours Modern seating block with durable fabric upholstery. The seating block is ideal for hallways, lounges, waiting rooms, etc.
BUY
Specifications
<ul><li><strong>Seat height:</strong>470 mm</li><li><strong>Width:</strong>500 mm</li><li><strong>Depth:</strong>500 mm</li><li><strong>Frame material:</strong>Plywood</li><li><strong>Material:</strong>Fabric </li><li><strong>Composition:</strong>100% Polyester </li><li><strong>Shape:</strong>Squared </li><li><strong>Weight:</strong>10 kg</li></ul>
Meassurments: 500 x 470 x 500 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.