Retail X

Home | Products | Brands | About

Bank Sofa Corner

BY

The BANK sofa introduces a casual elegance to social settings. Concealed within the sofa’s simple geometry is a plush comfort created by high-density foam and exceptional upholstering. BANK provides a multitude of combinations including a corner module and varying lengths seat modules to suit the different patterns of space, function and interaction. BANK also allows for power integration. Plinth and metal leg options are available on request. Highly customisable Casual elegance Optimal comfort


BUY

Specifications

<p>• Overall Length: 600</p> <p> • Overall Width: 600</p> <p> • Overall Height: 910</p> <p> • Gross Weight: n/a</p> <p> • Shipping Weight: n/a</p> <p> • Asset Type: Fixed</p> <p> • Category: Sofas</p> <p> • Code Performance: Pr_40_50_12_81</p> <p> • Duration Unit: Years</p> <p> • Expected Life: 5</p> <p> • Features: Highly customisable, Casual elegance, Optimal comfort</p> <p> • Finish:</p> <p> ◦ Upholstery: </p> <p> ◦ Fabric</p> <p> ◦ Group 0: Remix 173, Remix 143</p> <p> ◦ Group 1: Remix, Re-Wool, Melange nap, Forest nap, Field, Atlas</p> <p> ◦ Group 2: Fiord, Hallingdal, Steelcut trio, Steelcut, Rime, Canvas, Colline</p> <p> ◦ Group 3: Divina, Divina MD, Divina Melange, Twill Weave</p> <p> ◦ Group 4: Coda, Vidar 3</p> <p> ◦ Leather</p> <p> ◦ Leather Grp. 1: Ultra</p> <p> ◦ Leather Grp. 2: Optimo</p> <p> ◦ Leather Grp. 3: Dunes, Triumph</p> <p> ◦ Leather Grp. 4: Spectrum</p> <p> ◦ Legs: Black powder coated</p> <p> • Material: Fabric, Leather, Steel</p> <p> • Model Reference: Sofas</p> <p> • Name: Bank Corner</p> <p> • Nominal Height: 910</p> <p> • Nominal Length: 600</p> <p> • Nominal Width: 600</p> <p> • Size (HxWxD): 910x600x600</p> <p> • Warranty Description: 5 year complete warranty </p> <p> • Warranty Duration Labour: n/a</p> <p> • Warranty Duration Parts: n/a</p> <p> • Warranty Duration Unit: Years</p>

Meassurments: 600 x 910 x 600 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

3ds Max Filmbox 3D Asset Exchange (FBX) SketchUp STL Archicad Ifc OBJ AutoCAD AutoCAD Revit Revit Family Type Catalog

Empty cartBuy