Danish design Suitable for public spaces Modern and durable upholstery The Copenhagen Plus is a modern style ottoman that has been tested and EN 16139 approved, making it suitable for public spaces such as lounges. The ottoman's Scandinavian design offers excellent comfort and durable upholstery
BUY
Specifications
<ul><li><strong>Seat height: </strong>430 mm</li><li><strong>Width: </strong>810 mm</li><li><strong>Depth: </strong>570 mm</li><li><strong>Material: </strong>Fabric</li><li><strong>Durability: </strong>80000 Md</li><li><strong>Stand colour: </strong>Black </li><li><strong>Stand colour code: </strong>RAL 9005 </li><li><strong>Stand material: </strong>Steel </li><li><strong>Shape: </strong>Rectangular </li><li><strong>Weight: </strong>11 kg</li><li><strong>Assembly: </strong>Assembled </li><li><strong>Testing: </strong>EN 16139 </li></ul>
Meassurments: 810 x 430 x 570 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.