Retail X

Home | Products | Brands | About

FENCE M170 3-seater sofa

BY

A pretty and pleasant 3-seater sofa which, with its minimal overall depth, is very space-saving without sacrificing good sitting comfort. Choose without, with one or two armrests. Put several sofas together in a row with coupling fittings or place the sofas back to back. Choose from fabrics, artificial leather or leather from our Scandinavian suppliers, customize the color of the stand or use our standard colors in silver grey, white or black.


BUY

Specifications

<p>SEAT HEIGHT 46 cm</p> <p>DEPTH 55 cm</p> <p>WIDTH 170 cm</p> <p>HEIGHT 76 cm</p> <p>ACCESSORIES:&nbsp;Coupling fittings</p> <p>STEEL STAND</p> <p>Silver grey-white and black lacquer are standard</p> <p>optional RAL on request</p> <p>PADDING</p> <p>Fireproof polyether</p><ul></ul>

Meassurments: 1700 x 760 x 550 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

AutoCAD AutoCAD Revit

Empty cartBuy