Noise-reducing acoustic sofa High sides Removable covers Acoustic 3-seater sofa with high sides and removable covers designed to reduce background noise. Ideal for environments where noise levels are high, such as preschools, schools or busy open-plan offices.
BUY
Specifications
<ul><li><strong>Seat height:</strong>440 mm</li><li><strong>Seat depth:</strong>510 mm</li><li><strong>Width:</strong>1960 mm</li><li><strong>Depth:</strong>740 mm</li><li><strong>Total height:</strong>1130 mm</li><li><strong>Material:</strong>Fabric</li><li><strong>Composition:</strong>100% Polyester</li><li><strong>Durability:</strong>75000 Md</li><li><strong>Stand material:</strong>Solid wood </li><li><strong>Number of seats:</strong>3 </li><li><strong>Washable:</strong>60° </li><li><strong>Weight:</strong>35.67 kg</li><li><strong>Quality- & eco-labelling:</strong>Möbelfakta </li></ul>
Meassurments: 1960 x 1130 x 740 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.