Retail X

Home | Products | Brands | About

Sofa MW03

BY

MW03 Sofa – Sculptural Elegance and Outdoor Comfort. Designed for outdoor use, the MW03 sofa stands out with its architectural design, absolute comfort, and artisanal craftsmanship. Handmade in France, it embodies the excellence of local know-how. Its panels and armrests in cast PMMA structure the space with elegance and lightness. Resistant to shocks and scratches, they ensure great durability outdoors. The MW03 features independent bean-shaped cushions, offering enveloping comfort and ergonomic seating. Two transparent cast PMMA pieces in a boomerang shape hold the cushions in place and emphasize its sculptural character. Its alveolar foam seat, covered with 3D Runner fabric available in 13 colors, guarantees exceptional comfort. With its clean lines and vintage touch, the MW03 sofa enhances outdoor spaces and fits perfectly into contemporary interiors. Available in 156 cm, 186 cm, and 206 cm. The protective cover for winter storage can be delivered for each product.


BUY

Specifications

<p><strong><em>The MW03 model is a designer sofa made in France, created by French designer Olivier SANTINI.</em></strong></p> <p><strong>Dimensions:&nbsp;</strong>156 x 75.1 x 84.4 cm.</p> <p><strong>Weight:</strong>&nbsp;36 kg<strong>.</strong></p> <p><strong>Maximum load capacity:</strong>&nbsp;300 kg.</p> <p><strong>Panels:</strong>&nbsp;Made of cast PMMA (Altuglas) bronze – transparent, gray-blue smoked, or green.</p> <p><strong>Marine-grade stainless steel components:</strong></p> <p>- Premium material ensuring optimal corrosion resistance.</p> <p>- Maintains a perfect appearance even after years outdoors.</p> <p><strong>Foam seat:</strong></p> <p>MW seats with foam adapt to both indoor and outdoor use. HR foam is for indoors, while alveolar foam is for outdoors. Independent cushions and removable covers offer customization, easy maintenance, and durability.</p> <p><strong>Protection & durability:</strong></p> <p>High-quality white marine-grade protective covers available for winter storage.</p> <p><strong>5-year warranty, ensuring the furniture’s long-lasting durability.</strong></p>

Meassurments: 1560 x 751 x 844 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

Materials & Textures Revit Revit Materials & Textures

Empty cartBuy