A handful of pieces for multiple uses. This is the concept behind BASE, a modular system devised to create protected individual or relational spaces in open-plan offices. To perform several activities with a single, versatile and modular system. To create places to meet up, focus, relax or participate; affording privacy when necessary, or room for interaction and sharing as needed. A free-standing, sound absorbing and modular system, which can be put together freely to suit specific requirements. It can be used as a simple sound screen, as a seat or a meeting space, since it is versatile by vocation. A rediscovered space.
BUY
Specifications
<p>The padded armchair is on a legs frame in drawn flat steel with rounded edges, painted white, equipped with non-slip felt pads.<br>The internal frame is composed of a multilayer load-bearing structure and panels made of wood particles. <br> The padding is in self-extinguishing polyurethane foam with a density of 50 kg/m3.</p> <p> sofa, sectional sofa, workspace, open space, large rooms, collective spaces </p>
Meassurments: 500 x 450 x 1250 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
3ds Max OBJ Filmbox 3D Asset Exchange (FBX) Ifc AutoCAD STL AutoCAD SketchUp Archicad Revit Revit Family Type Catalog