The PK31™ sofa is a prime example of Poul Kjaerholm’s ability to work with exquisite materials and minimalisme. In the search for the ideal form, he has created the PK31 - a combination of elegant luxury and comfort. The PK31™ series is available as an armchair and a 2- or 3-seater sofa. It comes in a limited range of leather types. The frame is made of matt chromed spring steel. Additional units can be added.
BUY
Specifications
• Category: 2-seater sofa<br /> • Features: The PK31™ series comes in a limited range of leather types. The frame is made of matt chromed spring steel. Additional units can be added.<br /> • Finish: The PK31™ series comes in a limited range of leather types. The frame is made of matt chromed spring steel. Additional units can be added.<br /> • Material: The PK31™ series comes in a limited range of leather types. The frame is made of matt chromed spring steel. Additional units can be added.<br /> • Nominal Height: 76 cm / 29.9 " Seat Height: 38 cm / 15 "<br /> • Nominal Length: 76 cm / 29.9 "<br /> • Nominal Width: 137 cm / 54 "<br /> • Warranty Description: Standard warranty: 5 years<br /> • Warranty Duration Unit: Standard warranty: 5 years
Meassurments: 1370 x 760 x 760 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
AutoCAD Filmbox 3D Asset Exchange (FBX) AutoCAD SketchUp OBJ Archicad Revit Revit Family Type Catalog