Unlike S01, the TRAIN S02 sectional sofa has legs instead of legs, which creates a different expression and makes it perfect for waiting rooms, receptions and other public environments. It can be built as a straight, L-shaped or U-shaped sofa and can, for example, be finished with armrests. Clothing is available from all our Scandinavian suppliers. Choose from fabrics, faux leather and leather to create a variety of expressions. Medar is available as standard in silver-white and black lacquer, other RAL on request. We can adapt the length of the sofa completely to your needs. Can be advantageously combined with the TRAIN B02 bench sofa for a complete and varied look.
BUY
Specifications
<p>SEAT HEIGHT 46 cm</p> <p>DEPTH 63 cm</p> <p>HEIGHT 82 cm</p> <p>LENGTH 140 / 160 / 180 / 200 / 220 cm</p> <p>STAND: Silver grey-white and black lacquer are standard</p> <p>Additions:<br>- Optional RAL<br>- Floor fixed</p> <p>MISCELLANEOUS: Customizable lengths against quote</p>
Meassurments: 1400 x 820 x 630 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.