Wonder builds on the virtues of 70s lounge furniture - informal, generous, playful, bringing it into the present with an elegantly minimal and sleek frame. The Wonder Sofa celebrates comfort and ease with its softly folded cushion over the backrest - relaxed and neat at the same time. With a choice of textiles and seam detailing to the backrest cushion, Wonder can be customized to fit both formal and more playful spaces and settings.
BUY
Specifications
<ul><li>Product Net Weight Kg:91.5</li><li>Gross Weight Kg:118.5</li><li>Gross Height Meter:0.7</li><li>Gross Length Meter:2.91</li><li>Gross Depth Meter:0.97</li><li>Shape:3-seater with armrests</li><li>Seating Dimensions Dx Wx H:95 x 280 x 76 cm</li><li>Seat Height:40 cm</li><li>Seat Width:60 cm</li><li>Seat Depth:60 cm</li><li>Back Height:36 cm</li><li>Armrest Height:36 cm</li><li>Base Leg Thickness:2 cm</li></ul>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.