Retail X

Home | Products | Brands | About

Modular Sectional Couch Generic

BY

Available worldwide

Modular Sectional Couch Introducing the Modular Sectional Couch – a versatile seating solution that adapts to any architectural space. This family offers unparalleled flexibility, allowing architects and designers to create custom seating arrangements that fit the unique contours and requirements of any environment. Standard sizes Widths: 29", 35" Depths: 29", 35" Heights: 18 1/2", 28 1/2", 38 1/2" Modular lounge seating is ideal for residential and commercial lounge settings. Features interchangeable modules for custom configurations. High-density foam cushions ensure long-lasting comfort. Introducing the Modular Sectional Couch – a versatile seating solution designed to adapt to any architectural space. This innovative piece stands out in its product line by offering unparalleled flexibility, allowing architects and designers to create custom seating arrangements that fit the unique contours and requirements of any environment. Each module can be easily reconfigured, making it ideal for dynamic spaces such as lounges, collaborative areas, or multi-purpose rooms. With its sleek design and robust construction, this sectional couch not only enhances comfort but also elevates aesthetic appeal. Compatible with Revit, it seamlessly integrates into your design workflow, enabling precise placement and visualization within your project's digital model. The Modular Sectional Couch is the perfect blend of functionality and style, tailored to transform modern spaces with ease.


BUY

Specifications

<strong>Construction</strong><ul><li>High-density foam padding for enhanced comfort</li><li>Durable hardwood frame for long-lasting support</li><li>Upholstered in premium fabric with a variety of color options</li><li>Modular design allows flexible configurations to fit any space</li></ul><strong>Dimensions</strong><ul><li>Standard Section: 35" W x 29" D x 30" H</li><li>Deep Section: 29" W x 35" D x 30" H</li><li>Deep section is a standard section rotated 90 degrees</li><li>Left, Right, and Back sides are ineterchangable</li></ul><strong>Practical Applications</strong><ul><li>Ideal for residential living rooms and commercial lounge areas</li><li>Perfect for creating custom seating arrangements in open-plan spaces</li><li>Suitable for contemporary and modern architectural styles</li></ul>

Meassurments: 0 x 0 x 0 inch



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

Revit Revit Revit Revit Revit Revit

Empty cartBuy