Derived from the Danish term for ’embrace’, the Favn™ sofa is a design collaboration between designer Jaime Hayon and Fritz Hansen. Its open and rounded curves are intended to appeal and invite – the perfect setting for relaxation, work and everything in-between.
BUY
Specifications
Features:<br />Choice of different textiles on back and cushions. Soft, curvy lines. <br /><br />Finish: Fully upholstred textile. Satin polished aluminum.<br /><br />Material: Seat: Textile. Base: Satin polished aluminum.<br /><br />Meassurements: <br />Height: 88cm/ 34.6"<br />Width: 221cm/ 87"<br />Depth: 93cm/ 36.6"<br />Seat height: 42cm/ 16.5"<br /><br />Warranty: standard 5 years
Meassurments: 2210 x 880 x 930 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
AutoCAD OBJ SketchUp Filmbox 3D Asset Exchange (FBX) Archicad Revit Family Type Catalog 3ds Max AutoCAD Revit