Retail X

Home | Products | Brands | About

Carmo 2.5-seater sofa with open end, Right 416-2502

BY

The modern Carmo sofa is a real show-stopper with its cubic look, perfectly accentuated by exclusive piping details. Don’t be fooled by the straight lines, this sofa is a dream to sit on. While keeping the 2 seater look, this comfortable 2.5 seater sofa has wider seats for extra comfort.


BUY

Specifications

<p><strong>Dimensions and weights</strong></p> <p>Armrest height</p> <p>70 cm</p> <p>Depth</p> <p>93 cm</p> <p>Height</p> <p>70 cm</p> <p>Legs height</p> <p>5 cm</p> <p>Seating height</p> <p>42 cm</p> <p>Weight</p> <p>53 kg</p> <p>Width</p> <p><strong>Designed by</strong></p> <p>Anders Nørgaard</p> <p><strong>Finish</strong></p> <p>Leg</p> <p>lacquered</p> <p><strong>Item number</strong></p> <p>416125020950</p><ul></ul>

Meassurments: 0 x 0 x 0 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

Revit

Empty cartBuy