Sense, sensibility and a bit of bold indulgence.This reclining sofa with two recliners on each end of the sofa that features transitional styling with recessed arms and softly contrasting sew lines that accent this soft, amazing leather looking fabric. This sink-in comfortable set is the ultimate in transitional styling. Its recessed top arms have just right padding and are just right height. Pad-over chaise design, and double bustle back cushions offer soft, supple head-to-toe support. Contrasting toss pillows provide a finishing touch of fun, functional flair. Seat cushions feature Lane C3 pocketed coils for added support while still giving a super plush feel. Hardwood lumber in all load-bearing areas of frame and sinuous wire spring support system. As Featured on Amazon.com #LaneHomeFurnishings #Sofa #RecliningSofa
BUY
Specifications
<p>Dimensions<br />Width: 90.00"<br />Depth: 41.00"<br />Height: 42.00"</p>
Meassurments: 0 x 0 x 0 inchDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.