You can use the effortless design of the Meeter sofa modules wherever you want to bring people together. While its higher walls make it the perfect way to keep things focused. Create spaces for building community while keeping your lines clean. Or contribute to a simple and modern reception area. Shallow seating makes the Meeter perfect for tighter spots.
BUY
Specifications
<p><strong>Dimensions</strong><br>Depth: 62 cm<br>Height: 128 cm<br>Width: 85,165,195 cm<br></p> <p><strong>Frame</strong><br>Solid wood and plywood</p> <p><strong>Seat & backrest<br></strong>Durable HR foam; fire retardant HR foam on request<br>Fixed seat and back cushions</p> <p><strong>Legs</strong><br>Solid oak, stained and varnished; anti-slip soles / Powder-coated metal: matt black RAL 9005; anti-slip soles; Plinth options of natural oak veneer, melamine, HP laminate</p> <p><strong>Accessories</strong><br>Attached side table to add functionality<br>Integrated electrical outlet<br>Custom-made planter boxes to offer an organic touch of privacy<br></p> <p><strong>Warranty</strong><br>10 years</p>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
Materials & Textures Materials & Textures Revit Revit Family Type Catalog