TRAIN B01 is a bench sofa without backrest and is a good complement to the TRAIN S01 sectional sofa or as a stand-alone piece of furniture. This one can also be built as a straight, L or U bench as it is available with 45° and 90° sections. Custom length as needed. The leg stands are available in silver, white and black lacquer as well as chrome as standard, other RAL on request. Choose from fabrics, artificial leather and leather from all our Scandinavian suppliers.
BUY
Specifications
<p>SEAT HEIGHT 46 cm</p> <p>DEPTH 52 cm</p> <p>LENGTH 140 / 160 / 180 / 200 cm</p> <p>STAND: Silver grey-white and black lacquer are standard</p> <p>Additions:<br>- Chrome<br>- Optional RAL<br>- Floor fixedPADDINGFully covered with fire-resistant polyether</p> <p>OTHER: Customizable lengths against quote</p>
Meassurments: 1400 x 460 x 520 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.