The modern, simple lines of the Meeter Armchair & Sofa come in standard dimensions. Available in three widths, the modules seat one, two, or three people side by side. Choose from three backrest heights - the higher, the more private.
BUY
Specifications
<p><strong>Dimensions</strong><br>Depth: 62 cm<br>Height: 77 cm<br><strong></strong>Width: 85, 165,195 cm<br></p> <p><strong>Frame</strong><br>Solid wood and plywood</p> <p><strong>Seat & backrest<br></strong>Durable HR foam; fire retardant HR foam on request<br>Fixed seat and back cushions</p> <p><strong>Legs</strong><br>Solid oak, stained and varnished; anti-slip soles / Powder-coated metal: matt black RAL 9005; anti-slip soles; Plinth options of natural oak veneer, melamine, HP laminate</p> <p><strong>Accessories</strong><br>Attached side table of add functionality<br>Integrated electrical outlet<br>Custom-made planter boxes to offer an organic touch of privacy<br></p> <p><strong>Warranty</strong><br>10 years</p> <p></p>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
Materials & Textures Materials & Textures Revit Revit Family Type Catalog