Meeter offers modular, banquet-style seating that seamlessly blends into any space. Design large seating areas, border compact wall edges and create work-friendly corners. Furniture that adapts Meeter Modular takes the unique features of a space into account. The module offers shallow seating, three different backrest heights, and comes in 5 standard and endless custom lengths, allowing you to create versatile spaces for different functions. Meeter brings people together Meeter Modular is built to be extremely durable, long-lasting, and easy to clean, making it perfect for all kinds of spaces - especially high traffic areas. Meeter's modules can be used to furnish: - cafes, restaurants, and office kitchenettes; - meeting rooms and collaboration areas; - lounges, rest areas, and private work areas; - small niches, spaces under stairs and along the wall edges, where space is at premium. In line with the modern furniture trends, Meeter offers proven quality, sustainability, and EU Ecolabel certifications.
BUY
Specifications
<p><strong>Dimensions</strong><br>Depth: 62 cm<br>Height options: 77, 103, 128 cm<br>Standard width options: 62, 80, 100, 120, 150 cm. Custom lengths available up to 200 cm</p> <p><strong>Frame</strong><br>Solid wood and plywood</p> <p><strong>Seat & backrest<br></strong>Durable HR foam; fire retardant HR foam on request<br>Fixed seat and back cushions</p> <p><strong>Legs</strong><br>Solid oak, stained and varnished; anti-slip soles / Powder-coated metal: matt black RAL 9005; anti-slip soles; Plinth options of natural oak veneer, melamine, HP laminate</p> <p><strong>Accessories</strong><br>Attached side table of add functionality<br>Integrated electrical outlet<br>Custom-made planter boxes to offer an organic touch of privacy<strong><br></strong></p> <p><strong>Warranty</strong><br>10 years</p>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
Materials & Textures Materials & Textures Revit Revit Family Type Catalog