Retail X

Home | Products | Brands | About

Modular sofa VARIETY Pouffe with backrest

BY

Comfortable rounded backrest Durable and durable material Easy to place and flexible Versatile and easy to place pouffe with a backrest in AJ Products' proprietary design. You can easily combine it with other units in the VARIETY series for a completely unique piece of furniture. The VARIETY series is suitable for lounges and offices as well as public environments as it is tested in accordance with EN 16139.


BUY

Specifications

<p><strong>Width: </strong>450mm<br><strong>Depth: </strong>450mm<strong><br>Color</strong>: Multiple colors<strong><br>Material</strong>: Fabric/Synthetic leather<br><strong>Weight</strong>: 15kg</p>

Meassurments: 450 x 0 x 530 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

Revit AutoCAD OBJ SketchUp Materials & Textures

Empty cartBuy