Modern and easy to place Easy to move as needed Durable fabric Comfortable stool which can be used both as a traditional foot stool and for extra seating. The stool is easy to place and works well in combination with the Comfy armchair as well as with a lot of the other lounge furniture in our range.
BUY
Specifications
<ul><li><strong>Seat height: </strong>460 mm</li><li><strong>Width: </strong>400 mm</li><li><strong>Depth: </strong>400 mm</li><li><strong>Material: </strong>Wool fabric</li><li><strong>Composition: </strong>88% Wool/12% Polyamide </li><li><strong>Durability: </strong>100000 Md</li><li><strong>Shape: </strong>Squared </li><li><strong>Weight: </strong>6 kg</li><li><strong>Assembly: </strong>Assembled </li></ul>
Meassurments: 400 x 460 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.