EC1 is a modular sofa developed by Icons of Denmark and designed specifically with the contract market in mind. EC1 is based on square modular elements which allow for multiple and easily reconfigurable spaces. Each module can be connected together; even the back sides of the sofa – perfect for creating back-to-back solutions and optimising soft seating in areas with space constraints. The seat is a few centimetres higher than on standard sofas and the depth is decreased by a few centimetres for optimal comfort for work activities – such as laptop work. The detailing and upholstery are carefully undertaken by our workshop in Horsens, Denmark. EC1 is the perfect sofa for informal meetings and work activities in a relaxed and comfortable setting. Available with power and USB modules. Warm aesthetic High-end comfort Endlessly flexible
BUY
Specifications
<p>• Overall Length: 940mm</p> <p> • Overall Width: 2220mm</p> <p> • Overall Height: 750mm</p> <p> • Gross Weight: n/a</p> <p> • Shipping Weight: n/a</p> <p> • Asset Type: Fixed</p> <p> • Category: Sofas</p> <p> • Code Performance: Pr_40_50_12_81</p> <p> • Duration Unit: Years</p> <p> • Expected Life: 5</p> <p> • Features: Warm aesthetic High-end comfort Endlessly flexible </p> <p> • Finish:</p> <p> ◦ Fabric Group</p> <p> ◦ 0 Remix 143, Remix 173</p> <p> ◦ 1 Remix, Re-Wool, Melange nap, Forest nap, Atlas</p> <p> ◦ 2 Fiord, Hallingdal, Steelcut trio, Steelcut, Rime, Canvas, Colline, Encircle</p> <p> ◦ 3 Divina Melange, Twill Weave, Vidar, Balboa</p> <p> ◦ 4 Coda</p> <p> ◦ Leather Group</p> <p> ◦ 1 Ultra</p> <p> ◦ 2 Noir, Noir+</p> <p> ◦ 3 Dunes</p> <p> ◦ 4 Spectrum</p> <p> • Material: Fabric, Leather, Wood, Foam</p> <p> • Model Reference: Sofas</p> <p> • Name: EC1</p> <p> • Warranty Description: 5 year complete warranty </p> <p> • Warranty Duration Labour: n/a</p> <p> • Warranty Duration Parts: n/a</p> <p> • Warranty Duration Unit: Years</p>
Meassurments: 2220 x 750 x 940 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
OBJ Ifc 3ds Max STL SketchUp Archicad Filmbox 3D Asset Exchange (FBX) AutoCAD AutoCAD Revit Revit Family Type Catalog