Plenum™ JH1002 was designed by Jaime Hayon in 2018. Plenum™ JH1002 is a high-back sofa system consisting of 1-seater, 2-seater and 3-seater units. It is flexible and offers features such as power plug, USB ports and mounted or separate tables for a functional but aesthetically pleasing experience in any space. Plenum™ JH1002 is a high-back sofa system consisting of 1-seater, 2-seater and 3-seater units. It is flexible and offers features such as power plug, USB ports and mounted or separate tables for a functional but aesthetically pleasing experience in any space.
BUY
Specifications
• Category: 2-seater high back sofa<br /> • Duration Unit: N/A<br /> • Expected Life: N/A<br /> • Features: Sofa series by Jaime Hayon. Fully upholstered high-back, sides and seat available in a wide range of upholstery options.<br /> • Finish: Fully upholstered high-back, sides, seat and armests, available in a wide range of colours and fabric options.<br /> • Material: Fully upholstered high-back, sides, seat and armests, available in a wide range of colours and fabric options.<br /> • Name: Plenum™ JH1002<br /> • Nominal Height: 143,4 cm / 56.4 " Seat Height: 46 cm / 18.1 "<br /> • Nominal Length: 82,1 cm / 32.3 "<br /> • Nominal Width: 173,5 cm / 68.3 "<br /> • Warranty Description: Standard warranty: 5 years<br /> • Warranty Duration Labour: N/A<br /> • Warranty Duration Parts: N/A<br /> • Warranty Duration Unit: Standard warranty: 5 years
Meassurments: 1735 x 1434 x 821 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
AutoCAD OBJ SketchUp Archicad Filmbox 3D Asset Exchange (FBX) Revit Family Type Catalog AutoCAD 3ds Max Revit