Make a sculptural statement with the Nawabari sofa. Elegant yet playful with a distinctive curved shape. Soft, and durable this fabric will serve to emphasise the comfort and design of your chosen furniture.The SKAGEN fabric is named after the northernmost point in Denmark. The city of Skagen is renowned for its amazing light, unique nature, and white beaches with beautiful lines. The lines in the SKAGEN fabric ensure a beautiful and characteristic expression that is both elegant and modern. The fabric feels incredibly soft and it comes in an extremely durable quality. The fabric has been given a stain and water repellent treatment and is certified according to STANDARD 100 by OEKO TEX®, which is a guarantee that no hazardous chemicals have been used in its production. Add an exclusive touch to your furniture with the striped velvet effect of the SKAGEN fabric.
BUY
Specifications
<p><strong>Dimensions</strong></p> <p>Armrest height: 82½ cm</p> <p>Depth: 102 cm</p> <p>Height: 82½ cm</p> <p>Legs height: 17 cm</p> <p>Seating height: 43½ cm</p> <p>Weight: 45 kg</p> <p>Width: 173½ cm</p> <p><strong>Designed by</strong></p> <p>BIG, Bjarke Ingels group</p> <p><strong>Finish</strong></p> <p>Leg: powder coated</p> <p><strong>Item number</strong></p> <p>447120016164075</p>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.