Retail X

Home | Products | Brands | About

Pelagus Sunbed

BY

Designed by NOTE Design Studio. Pelagus Sunbed is intended for pure relaxation and aesthetic pleasure derived from its distinctive yet understated design language, a spirit imbued in the entire Pelagus collection. Supremely comfortable and flexible, the sunbed can be set into 5 positions, for lying down, reclining or sitting. The well-crafted wooden frame is expressive yet simple, its archetypal wooden wheels making it easy to move and follow the sun. The weatherproof Sling fabric seat brings a modern edge with its lightness and transparency.


BUY

Specifications

Teak<br />Sling / Sand<br />FSC 100%<br />WxDxH: 210,5x67,5x32 cm / Seat H: 32 cm<br />Item no. 1430055<br />PACKAGING<br />WxDxH: 211x73x37 cm<br />Weight: 23,15 kg<br />PROPER USAGE AND MAINTENANCE<br />Proper usage and maintenance is vital for getting the most out of the valuable resources we have. Our designs are made to last for generations, but just like everything else, they need a little care to get there.<br /><br />TEAK<br />Origin<br />Teak is commonly found in Southeast Asia, Central and South America. Our FSC-certified teak comes from Central America, Brazil and Indonesia, while our non-certified teak comes from plantations in Southeast Asia and Trinidad; managed to sustain a renewable and reliable supply of wood.<br /><br />Why<br />Teak is a heavy, hard and sturdy wood type. The high content of natural oils makes it highly resistant and it is therefore a good choice for outdoor furniture.<br /><br />Cleaning<br />Do a general cleaning when needed with a suitable wood cleaner and soft bristle brush. Rinse afterwards with water and let it dry for 24 hours. Note: Wipe off tables, benches and chairs after use with a dry cloth.<br /><br />Maintenance<br />As the wood is untreated, the surface will patinate over time and eventually turn a beautiful silvery grey. If you wish to preserve or intensify the original honey-golden colour, use a suitable furniture oil on a regular basis. The wood is resistant to everyday wind and weather with or without treatment due to the high content of natural oils.<br /><br />Winter storage<br />The product is resistant to all types of weather, all year round. However, if possible, we recommend storing the furniture in an unheated room during the winter months.<br /><br />Indoor use<br />Remember to re-tighten the screws once in a while.<br /><br />SLING<br />Sling fabric is a water-repellent textile with high UV resistance, which makes it a good choice for outdoor use. It is made of 100% Woven Vinyl-Coated Polyester and therefore very durable in changing summer weathers and keeps the furniture seat and back from sagging.<br /><br />Cleaning<br />To remove stains, use a wrung cloth with soap and water and finish by wiping with a dry cloth.

Meassurments: 210.5 x 32 x 67.5 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

AutoCAD AutoCAD Filmbox 3D Asset Exchange (FBX) Filmbox 3D Asset Exchange (FBX) Filmbox 3D Asset Exchange (FBX) Filmbox 3D Asset Exchange (FBX) OBJ OBJ OBJ OBJ 3ds Max 3ds Max 3ds Max 3ds Max

Empty cartBuy