Practical armchair Comfortable seat Modern and durable upholstery Stylish and inviting armchair that is extra comfortable for longer periods of use. Comfy is a modern piece of furniture that is ideal for lounges, conference rooms or as a visitor's chair. The seat height is slightly higher and it has comfortable, integrated armrests.
BUY
Specifications
<ul><li><strong>Seat height:</strong>460 mm</li><li><strong>Seat depth:</strong>460 mm</li><li><strong>Seat width:</strong>550 mm</li><li><strong>Width:</strong>600 mm</li><li><strong>Depth:</strong>600 mm</li><li><strong>Total height:</strong>780 mm</li><li><strong>Material:</strong>Wool fabric</li><li><strong>Durability:</strong>100000 Md<br></li><li><strong>Base:</strong>Leg frame </li><li><strong>Weight:</strong>30 kg</li><li><strong>Testing:</strong>EN 16139 </li></ul>
Meassurments: 600 x 780 x 600 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.