A neat and pleasant module in lengths 55, 85, 140 and 170 cm with SH65 cm which, with its minimal overall depth, is very space-saving without sacrificing good sitting comfort. Choose without, with one or two armrests. Put several sofas together in a row with coupling fittings or place the sofas back to back. Choose from fabrics, artificial leather or leather from our Scandinavian suppliers, customize the color of the stand or use our standard colors in silver grey, white or black.
BUY
Specifications
<p>SEAT HEIGHT 65 cm</p> <p>DEPTH 55 cm</p> <p>WIDTH 140 cm</p> <p>HEIGHT 96 cm</p> <p>ACCESSORIES</p><ul><li>Coupling fittings</li><li>Table</li></ul> <p>STAND</p> <p>Square tubes in silver grey-white and black lacquer are standard<br>Optional RAL on request</p> <p>PADDING</p> <p>Cut to shape fireproof polyether</p> <p>Fully covered</p>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.