Outdoor pouf from OGO Furniture, comfortable, with a pleasant texture. A trip to the stars can smell like the sea. This piece is available in different sizes and colours and always becomes the centre of attention due to its evocative design. It can be used either as a seat for two or a seat with a back. Have you tried to throw it into the pool? Starfish is arguably our star product. Designed by Nacho Timón You can use our products to plan your project and generate rendered images of them without any problem, but you have to take into account that OGO FURNITURE products are protected by industrial and intellectual property, you can not make modifications in the 3D and you must give credit to the brand.If you have any questions or request for quotation, I would appreciate if you could write us an email to design@ogofurniture.com Best regards. The OGO FURNITURE team.
BUY
Specifications
Product family comprising the three different sizes of Starfish : SHS, SHXL; SHXXL.<br />Exterior pouf, comfortable, with a pleasant texture.<br />Available in a wide range of colors, including an image of the catalog inside the family parameters.<br /><br />Measures (mm/inches) : <br /><br />-SHS ( 2,4 KG ) <br /><br />Width: 830 / 32,7" <br />Depth: 830 / 32,7" <br />Height: 200 / 7,9"<br /><br />-SHXL ( 6 KG ) <br /><br />Width: 1450 / 57,1" <br />Depth: 1450 / 57,1" <br />Height: 270 / 10,6"<br /><br />-SHXXL ( 7,3 KG )<br /><br />Width: 1800 / 70,9"<br />Depth: 1800 / 70,9"<br />Height: 350 / 13,8"
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
AutoCAD AutoCAD AutoCAD Filmbox 3D Asset Exchange (FBX) Filmbox 3D Asset Exchange (FBX) Filmbox 3D Asset Exchange (FBX) Materials & Textures Materials & Textures Materials & Textures Materials & Textures Materials & Textures Materials & Textures Materials & Textures OBJ OBJ OBJ Revit Shared Parameters Revit Revit Rhino Rhino Rhino SketchUp SketchUp SketchUp STL STL STL