Cover, an unmistakable collection for its beauty and robustness. A tribute to the Valencian manufacturing tradition as a challenge to innovation, making it sustainable and durable. Elegance. Simplicity. Comfort. A unique collection, different, distinguished, with character. An endless number of colors for all tastes and spaces.
BUY
Specifications
The Cover outdoor sofa and double modules, designed by Bandada Studio, are very versatile and comfortable, thanks to their padded armrests and backrests. the structures are made of aluminium, which makes it possible to create more organic and robust shapes.<br /><br />Measures (Width, height, depth, weight):<br />Cover Sofa: 1600 mm / 810 mm / 830 mm / 32 kg<br />Cover Right Double: 1480 mm / 810 mm / 830 mm / 29 kg<br />Cover Left Double: 1480 mm / 810 mm / 830 mm / 29 kg<br />Cover Central Double: 1360 mm / 810 mm / 830 mm / 27 kg
Meassurments: 1600 x 810 x 830 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
Revit Materials & Textures Materials & Textures PDF PDF PDF PDF PDF