Affair originally came about as a draft for the public areas of the exhibition centre in Frankfurt/Main. In other words, as a new kind of seating for large public areas in which many people relax, talk, kill time between appointments, take a breather and above all just feel at ease. And because such people also exist in other places, Affair is now to be found in theatre foyers and lounges, receptions and offices, company headquarters and atriums of all shapes and sizes. No two Affairs are the same. After all, it can literally be configured infinitely to form seating islands or corners, never-ending sofas or waiting benches. And then regrouped for any occasion and any purpose.
BUY
Specifications
<ul><li>From small seating units to space-filling configurations</li><li>High degree of flexibility; elements can be connected and disconnected quickly and without tools by means of magnetic contacts</li><li>Backs can be combined in two heights</li><li>High back modules optionally with shelving units</li><li>Covers removable</li><li>Two-tone covers in one seating element are possible </li><li>Foams are flame-retardant as standard in acc. with BS 5852 </li><li>Firm seating comfort for public areas</li><li>Seat height optionally 43 cm or 47 cm›Solid beech base, lacquered, all RAL colours available </li><li>Add-on table with and without electrification (international), LAN, telephone optional</li></ul>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
3ds Max AutoCAD PDF PDF PDF Revit SketchUp PDF PDF PDF Archicad