Prà is a composite of “blades of grass” with high soundproofing capacity offering excellent performance in open-space environments. The idea comes from the desire to bring the forms of nature into our everyday spaces. This product is designed for maximum modularity and can be configured according to your needs and desires. The base is designed to be a closed container or a bookcase; the “grassy lawn” can be interspersed with comfortable upholstered sofas; the fabric-covered blades of grass have a metal core that makes them flexible and allows them to twist at 360°. Everything is designed to leave you free to create your own meadow, arrange your space and get incredible soundproofing results.
BUY
Specifications
<p>The cabinet is made with a structure in laminated plastic edged with 1mm ABS and with No. 2 hinged doors.<br> The recessed handle is made of white plastic material.<br> The sound-absorbing element, in the shape of a blade of grass, is made with a shaped galvanized sheet metal core that allows for configuration into the desired shape; the padding is in self-extinguishing polyurethane foam covered in Trevira fabric.<br> The cushion is made with a support base in milled wood with spacers for fixing to the cabinet; the padding is in 38mm self-extinguishing polyurethane foam covered in Trevira fabric.</p> <p> acoustic, modular, waiting rooms, large halls, airports, hospitals, stations </p>
Meassurments: 1100 x 1545 x 550 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
OBJ Ifc 3ds Max Filmbox 3D Asset Exchange (FBX) AutoCAD AutoCAD STL SketchUp Archicad Revit Revit Family Type Catalog