Dixi The Dixi range is a statement seating collection that combines striking design with the need to achieve privacy in open areas. The high back chair offers all-round privacy, whilst the winged back design provides a secluded, reduced noise environment without affecting the user’s visual privacy. Matching coffee tables are also available as part of the Dixi range. All chairs are fully upholstered and available in a wide variety of fabrics. Multiple base options, including fixed, swivel, cage and wood are available. Design by Ratio Design Cold cured moulded foam with steel and wood sub-frame Fully upholstered chairs available with fixed or swivel bases Metallic cage bases available in chrome effect, black or copper Solid oak 4 leg base. Black, Wenge, Walnut or Teak staining also available Available in a wide variety of fabrics and vinyls, dual upholstery also available Complementing coffee tables with metallic cage base or solid oak 4 leg base available Certification: BS EN 16139:2013 Level 1 Part of the Resimercial Collection
BUY
Specifications
<p><strong>weight</strong></p> <p>Wing back, fully upholstered, fixed base - 33kg</p> <p>Wing back, fully upholstered, swivel base - 48kg</p> <p>Wing back, cage base - 42kg</p> <p>Wing back, wood base - 43kg<strong><strong></strong></strong><strong><strong></strong></strong><strong></strong></p>
Meassurments: 830 x 110 x 770 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.