Wingback was inspired by traditional 17th century Wingback and balloon-back archetypes, and was developed for Shoreditch House Member's Club. Its expressive sweeping curves allows designers to specify Wingback in the centre of spaces as a sculptural intervention rather than merely a piece of seating. The wings provide convenient acoustic protection for mobile phone use and a headrest for quick snoozes.
BUY
Specifications
<table><tbody><tr><th>SKU</th><td>WBS04HA0190BL</td></tr><tr><th>Weight</th><td>64 kgs</td></tr><tr><th>Warranty</th><td>3 years</td></tr><tr><th>Finish</th><td>Upholstered</td></tr><tr><th>Colour</th><td>Black</td></tr><tr><th>Family</th><td>Wingback</td></tr><tr><th>Depth</th><td>104 cm</td></tr><tr><th>Width</th><td>167.5 cm</td></tr><tr><th>Height</th><td>128 cm</td></tr><tr></tr></tbody></table> <p><br></p>
Meassurments: 1675 x 1280 x 1040 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
3ds Max Archicad AutoCAD AutoCAD Filmbox 3D Asset Exchange (FBX) OBJ Revit Family Type Catalog SketchUp STL Revit