Build-upable for optimal use Durable and durable material Legs that make cleaning easier Modern and versatile double-sided sofa in AJ Products' proprietary design. Combine it with other units of the VARIETY series for a completely unique piece of furniture. The sofa is designed with a space between the seat and backrest, which makes it a practical choice from a cleaning perspective. The VARIETY-series is suitable for lounges and offices as well as public environments as it is tested in accordance with EN 16139.
BUY
Specifications
<p><strong>Height: </strong>840mm<br><strong>Width: </strong>1200mm<br><strong>Depth: </strong>1200mm<br><strong>Color</strong>: Multiple colors<br><strong>Material</strong>: Fabric/Synthetic leather<br><strong>Weight</strong>: 60kg</p>
Meassurments: 1200 x 840 x 1200 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.