A pretty and pleasant 2-seater sofa which, with its minimal total depth, is very space-saving without sacrificing good sitting comfort. Choose without, with one or two armrests. Put several sofas together in a row with coupling fittings or place the sofas back to back. Choose from fabrics, artificial leather or leather from our Scandinavian suppliers, customize the color of the stand or use our standard colors in silver grey, white or black.
BUY
Specifications
<p>SEAT HEIGHT 46 cm</p> <p>DEPTH 55 cm</p> <p>WIDTH 140 cm</p> <p>HEIGHT 76 cm</p> <p>ACCESSORIES: Coupling fittings</p> <p>STAND</p> <p>Square tube in silver gray - white or black lacquer is standard</p> <p>Optional RAL on request</p> <p>PADDING</p> <p>Fully covered with fire-resistant polyether</p><ul></ul>
Meassurments: 1400 x 760 x 550 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.