The Cliff furniture series is designed with inspiration from the 50s and Danish design. A modern furniture series in a classic style. Kenneth Bergenblad, designer, says: "The development work took shape in the workshop, more than at the drawing board. Something that is quite typical when it comes to wooden furniture with profiled details. It started with the armrest, then it became a whole side and finally a whole furniture group.” The armchair with a high back has a stylish design, is very comfortable to sit on and allows the whole back to rest. Fits perfectly together with the other furniture in the Cliff series.
BUY
Specifications
<p><strong>Material:</strong>Frame in Swedish solid birch with upholstered seat and back on a black carrier fabric. Stopping cold foam. Removable fabric as standard.</p> <p><strong>Surface treatment:</strong>Water-based varnish. Clear lacquer, light matt lacquer or one of our standard colors white, black or grey. Any color is offered for an additional fee. Special bets can be offered according to submitted sample.</p> <p><strong>Options:</strong>Removable fabric including hospital tissue in seat. Upholstery in leather or artificial leather. Powerdot console mini single or double</p><table><tbody><tr><td>Height</td><td>83 cm</td></tr><tr><td>Width</td><td>182 cm</td></tr><tr><td>Depth</td><td>73 cm</td></tr><tr><td>Seat height</td><td>46 cm</td></tr><tr><td>Seat depth</td><td>46 cm</td></tr></tbody></table>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.