Retail X

Home | Products | Brands | About

Lane Home Furnishings 2022 Montego Sofa

BY

Stately and handsome sofa. This comfortable collection offers rich, leather seating, optimal support, and exquisitely crafted detailing. Meticulous top stitching and gently rounded arms enhance the beauty and ease of this distinctive set. You'll love it for years. Covered in a great 100% polyester cover with a leather look. Hardwood lumber in all load-bearing areas of frame and sinuous wire spring support system. Removable seat cushions with high density foam seat cushions for comfortable seating. No assembly required, just attach the feet. As Featured on Amazon.com #LaneHomeFurnishings #Sofa #ClassicSofa


BUY

Specifications

<p>Dimensions<br>Width: 88.00"<br>Depth: 37.00"<br>Height: 38.00"</p>

Meassurments: 0 x 0 x 0 inch



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

PNG

Empty cartBuy