The Ro™ Sofa was designed by Jaime Hayon in 2017. Ro™ Sofa comes fully upholstered in a wide range of fabrics. Single fabric or a mix of 2 fabrics; one fabric for the shell and one for the cushions. The base consists of 4 legs in brushed aluminium and is also available with a wooden base in solid oak with a clear lacquer finish.
BUY
Specifications
• Category: Fully upholstered 2-seater sofa with 4 solid oak legs with a clear laqcuered finish.<br /> • Finish: Fully upholstered 2-seater sofa with 4 solid oak legs with a clear laqcuered finish.<br /> • Material: Fully upholstered 2-seater sofa with 4 solid oak legs with a clear laqcuered finish.<br /> • Nominal Height: 115,5 cm / 45.5 " Seat height: 42,5 cm / 16.7 "<br /> • Nominal Length: 97 cm / 38.2 "<br /> • Nominal Width: 150 cm / 59.1 "<br /> • Warranty Description: Standard warranty: 5 years<br /> • Warranty Duration Unit: Standard warranty: 5 years
Meassurments: 1500 x 1155 x 970 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
AutoCAD OBJ Filmbox 3D Asset Exchange (FBX) SketchUp Archicad Revit Family Type Catalog AutoCAD 3ds Max 3ds Max Revit